SCF-6C22-01-F
Splice Closure Fiber (SCF) 6-in diameter, 22-in dome length, 4 drop ports, 0.4-in tray height stacker, full slack storage
General Specifications
Product Number | SCF-6C22-01-F |
EAN Code | 4059496278949 |
Application | CATV Environments, Carrier Networks, Customer premises environments |
Mounting Type | Buried, Pole-mount, Strand mount, Wall-Mountable |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | Telcordia GR-771 tested |
Design
Closure Shape | Dome |
Closure Type | Butt |
Distribution Port Count | 4 |
Main cable circular port count | 2 |
Main Cable Diameter | 12-22mm |
Main cable range | 12 mm to 22 mm (0.47 in to 0.87 in ) |
Max number of trays | 4 |
Maximum splice fiber capacity | 96 Single Fiber / 144 Ribbon Fiber |
Maximum tray count | 4 |
Number of Cable Entries | 6 |
Number of Distribution/Drop Cables ports | 4 |
Number of Ports | 4 |
SCF Type | 8 in canister, 28 in LID |
Dimensions
Height | 58.4 cm |
Width | 17.8 cm |
Ordering Information
Units per Delivery | 1/1 |
Sealed butt-style closure
Environmental protection
Modular fiber management system
Preserve the ease of traditional (flat) ribbon splicing while gaining simplified ribbon fiber routing
Increased splicing capability in the field
Aerial, wall, pole, direct
Suitable for all applications
Environmental protection