SCF-8C28-HS-YORS
Splice Closure Fiber (SCF) Extreme-Density Closure, 8 x 28, open ribbon system Heat Shrink end (maximum 1728 fibers)
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | Telcordia GR-771 tested |
Design
| Splitter support | No |
| Bulletproof housing | No |
| Central member fixing for main cable | Yes |
| Closure Shape | Dome |
| Colored trays | No |
| Crimp splice protector support | No |
| Customer logo on housing | To be ordered separately |
| Distribution cable port count | 6 |
| Distribution cable range | 0 mm to 35 mm (0 in to 1.38 in ) |
| Extra buffer storage system | Installed |
| Heat shrink splice protector support | Yes |
| Main cable circular port count | 7 |
| Main cable oval port count | 1 |
| Maximum splice fiber capacity | 1728 splices |
| Number of Distribution/Drop Cables ports | 7 |
| SCF Type | 6 in canister, 28 in LID |
| Sealing Type | Mechanical |
| Size by Fiber Splice Capacity | 1728 |
| Splitter Module | No splitter |
| Supported cables | Ribbon Cables |
| System | ORS |
| Test valve | Included |
| Water sensor tray | No |
| Working environment | Manhole / Underground |
Ordering Information
| Shipping Width | 254 mm (10 in) |
| Shipping Depth | 254 mm (10 in) |
| Units per Delivery | 1/1 |
Sealed butt-style closure
Environmental protection
Modular fiber management system
Preserve the ease of traditional (flat) ribbon splicing while gaining simplified ribbon fiber routing
Increased splicing capability in the field
Aerial, wall, pole, direct
Suitable for all applications
Environmental protection