text.skipToContent text.skipToNavigation

Splice Closure Fiber (SCF)

Corning Splice Closure (SCF) with Mechanical End Cap is designed for splicing fibers in aerial, duct, and buried applications. These sealed canister closures are available in configurations that can accommodate from 72 to 576 single-fiber splices, or from a 288- to 1296-fiber capacity if splicing ribbons.

The consolidation of multiport tails for up to 24 flat cables is accomplished with optional add-a-cable kits. Designed for configuration flexibility, these closures offer expanded slack storage, various tray heights, and mass-platform storage.

Number of Ports 4

Products

Product Number Product Name
SCF-6C22-01-F Splice Closure Fiber (SCF), 6-in diameter, 22-in dome length, 4 drop ports, 0.4-in tray height stacker, full slack storage