Splice Closure Fiber (SCF)
Corning Splice Closure (SCF) with Mechanical End Cap is designed for splicing fibers in aerial, duct, and buried applications. These sealed canister closures are available in configurations that can accommodate from 72 to 576 single-fiber splices, or from a 288- to 1296-fiber capacity if splicing ribbons.
The consolidation of multiport tails for up to 24 flat cables is accomplished with optional add-a-cable kits. Designed for configuration flexibility, these closures offer expanded slack storage, various tray heights, and mass-platform storage.
Number of Ports
Splicing Capacity
288
Products
Product Number | Product Name | |
---|---|---|
SCF-6C22-02-F | Splice Closure Fiber (SCF), 6-in diameter, 22-in dome length, 4 drop ports, 0.4-in tray height stacker, reduced slack storage | |
SCF-6C28-01-F | Splice Closure Fiber (SCF), 6-in diameter, 28-in dome length, 4 drop ports, 0.4-in tray height stacker, full slack storage | |
SCF-8C28-01-F | Splice Closure Fiber (SCF), 288 single-fiber splice capacity, 8-in diameter, 28-in dome length, 6 drop ports, 0.4-in tray height stacker |