![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
![288 single-fiber splice capacity, 8-in diameter, 28-in dome length, 6 drop ports, 0.4-in tray height stacker](https://www.corning.com/catalog/coc/products/s/splice-closure-fiber-scf/SCF-8C28-01-F/images/SCF-8C28-01-F_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
SCF-8C28-01-F
Splice Closure Fiber (SCF) 288 single-fiber splice capacity, 8-in diameter, 28-in dome length, 6 drop ports, 0.4-in tray height stacker
General Specifications
Product Number | SCF-8C28-01-F |
EAN Code | 4056418189925 |
Application | CATV Environments, Carrier Networks, Customer premises environments |
Mounting Type | Pole-mount, Wall-Mountable |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | Telcordia GR-771 tested |
Design
Fiber Management Configuration | Full slack storage basket - tray stacker |
Ground Feed Through Cable Entries | 1 |
Number of Ports | 8 |
SCF Type | 8 in canister, 28 in LID |
Dimensions
Height | 7109 cm |
Width | 208 mm (8.19 in) |
Weight | 10 kg |
Ordering Information
Units per Delivery | 1/1 |
Sealed butt-style closure
Environmental protection
Modular fiber management system
Preserve the ease of traditional (flat) ribbon splicing while gaining simplified ribbon fiber routing
Increased splicing capability in the field
Aerial, wall, pole, direct
Suitable for all applications
Environmental protection