RXD-OSE-KIT-SP
Kits for RocketRibbon® Extreme Density Optical Splice Enclosure RXD-OSE Service Platform
You might also be interested in
General Specifications
| Product Number | RXD-OSE-KIT-SP |
| Application | Data Center |
| Product Type | Closure Kit |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Height | 89 mm (3.5 in) |
| Width | 254 mm (10 in) |
| Depth | 457 mm (17.99 in) |
| Weight | 1.18 kg |
Ordering Information
| Package Contents | RXD-OSE Service Platform |
| Units per Delivery | 1/1 |