text.skipToContent text.skipToNavigation

RXD-OSE-KIT-TRAY

Kits for RocketRibbon® Extreme Density Optical Splice Enclosure  RXD-OSE Slice Tray, Quantity 1

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.
You might also be interested in
General Specifications
Product Number RXD-OSE-KIT-TRAY
Application Data Center 
Product Type Closure Kit
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Dimensions
Height 19 mm (0.75 in)
Width 183 mm (7.2 in)
Depth 464 mm (18.27 in)
Weight 1.18 kg
Ordering Information
Package Contents 288F Spice Tray, 2 Pieces Corrugated Tubing, 2 Heatshrinks and 4 Tie Wraps
Units per Delivery 1/1