TKT-OPTISNAP-CF
OptiSnap™ High-Performance Connector Toolkit with Flat Cleaver
General Specifications
| Product Number | TKT-OPTISNAP-CF |
| Product Type | Connector Tools and Toolkits |
| Product Type | Connector Tools and Toolkits |
| Compatibility | LC, SC, ST |
| Technology | No-Epoxy/No-Polish |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Height | 25 cm |
| Width | 35 cm |
| Depth | 9 cm |
| Weight | 2.5 kg |
Ordering Information
| Package Contents | OptiSnap® Installation Tool, flat fiber cleaver, VFL adapter in 1.25 mm, crimp tool, gauge card, fiber preparation tools, fiber cleaning tools |
| Units per Delivery | 1/1 |
No-epoxy/no-polish or other consumables required
Quick and easy installation, less than one minute per connector on average
Reliable, proven mechanical splice technology
Over 40 million connectors deployed in various applications
No need for electrical power for ovens or lights
Reduces complexity