![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
![UAL, Box](https://www.corning.com/catalog/coc/products/p/presslok-splice-connectors/UAL-BOX/images/UAL-BOX_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
UAL-BOX
Presslok™ Splice Connectors UAL, Box
You might also be interested in
General Specifications
Product Number | UAL-BOX |
EAN Code | 4059496710821 |
Product Type | Copper Splice Connector |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Composition | Gel-filled |
No. of connections | Two (2) |
Connector Type | Butt |
Conductor | 26 - 19 AWG |
Conductor Range | 0.4 mm to 0.9 mm (0.02 in to 0.04 in ) |
Dimensions
Weight | 0.5 kg |
Ordering Information
Packaging Method | Box |
Units per Delivery | 1000/1 |
Fast installation
Ease of Use
Wide Range of Common Wire Guages
Factory-installed sealant
Dry versions available for Central Offices and Vaults