text.skipToContent text.skipToNavigation

Buffer Tube Fan-Out Kit

Corning indoor, outdoor buffer tube fan-out kits are specifically designed for the termination of 6- and 12-fiber buffer tubes. These buffer tube fan-out kits provide the ultimate solution for those users who want to field-install connectors on 250 μm coated fibers. The kits provide the most compact, easy-to-install fan-out solution requiring no additional hardware or space than that required for terminating tight-buffered cables. Indoor, outdoor kits feature a 900 μm fan-out assembly that is color coded to match the fiber color scheme. The fan-out assembly is available with 6- or 12-fiber units in lengths of 0.6 m (25 in) or 1.2 m (47 in). These different lengths provide the installer the flexibility needed for a variety of hardware options.


Products

Product Number Product Name
FAN-BT25-06 Buffer Tube Fan-Out Kit, indoor, 6 F, 25-in legs
FAN-BT25-12 Buffer Tube Fan-Out Kit, indoor, 12 F, 25-in legs
FAN-BT36-06 Buffer Tube Fan-Out Kit, indoor, 6 F, 36-in legs
FAN-BT36-12 Buffer Tube Fan-Out Kit, indoor, 12 F, 36-in legs
FAN-BT47-06 Buffer Tube Fan-Out Kit, indoor, 6 F, 47-in legs
FAN-BT47-12 Buffer Tube Fan-Out Kit, indoor, 12 F, 47-in legs
FAN-BT-3CM-25 Buffer Tube Fan-Out Kit, PVDF Tubes, slate, 900 µm (28 AWG), 3 cm
FAN-OD47-12 Buffer Tube Fan-Out Kit, outdoor, 12 F, 47-in Legs
FAN-BT24-01-ROC Buffer Tube Fan-Out Kit, ROC™, outdoor, 1 F, 24 in
FAN-OD25-06 Buffer Tube Fan-Out Kit, outdoor, 6 F, 25-in legs
FAN-OD25-12 Buffer Tube Fan-Out Kit, outdoor, 12 F, 25-in legs
FAN-OD47-06 Buffer Tube Fan-Out Kit, outdoor, 6 F, 47-in legs