


FL2-LC-900-OM4-25
FuseLite® 2 Splice-on Connector LC, 900 µm, multimode (OM4), pack of 25
General Specifications
Product Number | FL2-LC-900-OM4-25 |
Fiber Category | 50 µm MM (OM4) |
Product Type | Field-Installable Connectors |
Compatibility | LC |
Corning Logo | No |
Keyed (security) | No |
Technology | Fuse-On |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C to 75 °C (-40 °F to 167 °F ) |
Design - Connector
Connector Type | LC |
Housing Material | Composite |
Optical Specifications - Connector
Insertion Loss, Max. | 0.3 dB |
Reflectance | < -30 dB |
Insertion Loss, Typical | 0.2 dB |
Ordering Information
Package Contents | FuseLite® 2 Splice-on Connector, LC, 900 µm, multimode (OM4) |
Packaging Method | Bulk Pack |
Units per Delivery | 25/1 |
Broad operating temperature range (-40°C to +75°C)
Utility and flexibility
Factory-polished end face
Consistent optical performance
Fusion splice connectivity
Ideal for reflectance-sensitive applications
Splice protection within connector body
No splice trays required
Fast fiber splice-on connectors
Enable fast fusion splice connectivity for all networks
Flexible splice-on fiber connectors
Offer flexibility for repairs and restoration of connectivity