text.skipToContent text.skipToNavigation

FL2-SCU-900-SM-6

FuseLite® 2 Splice-on Connector  SC UPC, 900 µm, Single-mode (OS2), pack of 6

Typically ships in 5 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number FL2-SCU-900-SM-6
Fiber Category Single-mode (OS2)
Product Type Field-Installable Connectors
Compatibility SC UPC
Corning Logo No
Keyed (security) No
Technology Fuse-On
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Operation -40 °C  to  75 °C    (-40 °F  to  167 °F    )
Design - Connector
Connector Type SC UPC
Housing Material Composite
Optical Specifications - Connector
Insertion Loss, Max. 0.3 dB
Insertion Loss, Typical 0.2 dB
Ordering Information
Package Contents FuseLite® 2 Splice-on Connector, SC UPC, 900 µm, Single-mode (OS2)
Packaging Method Bulk Pack
Units per Delivery 6/1
Broad operating temperature range (-40°C to +75°C)
Utility and flexibility
Factory-polished end face
Consistent optical performance
Fusion splice connectivity
Ideal for reflectance-sensitive applications
Splice protection within connector body
No splice trays required
Fast fiber splice-on connectors
Enable fast fusion splice connectivity for all networks
Flexible splice-on fiber connectors
Offer flexibility for repairs and restoration of connectivity