

ECM-UM12-18-89G
EDGE™ Module 12F, Bend-improved Single-mode (OS2)
You might also be interested in
General Specifications
Product Number | ECM-UM12-18-89G |
Product Type | Modules |
Fiber Category | Bend-improved SM (OS2) |
Application | Data Center |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 12 |
Adapter Type Back | MTP® |
Adapter Color Back | Black |
Adapter Color Front | Green |
Adapter Type Front | LC duplex |
Housing Type | Panels and Modules |
Product Family | EDGE™ |
Cable Design
Polarity | Universal |
Design - Adapter
Housing Color | Green |
Adapter Style | Shuttered |
Optical Specification - Hardware
Module Insertion Loss, Max | 1 dB |
Wavelengths | 1310 nm / 1550 nm |
Connector Specs
Housing Color | Green |
Specifications - Connector A
Connector Type | LC duplex |
Housing Color | Green |
Polish | APC |
Housing Material | Composite |
Ferrule Material | Composite |
Keyed (security) | No |
Endface Type | APC |
Insertion Loss, Max. | 0.5 dB |
Reflectance, Typical | ≤ -65 dB |
Specifications - Connector B
Connector Type | MTP® (pinned) |
Polish | APC |
Housing Material | Composite |
Ferrule Material | Ceramic |
Endface Type | APC |
Dimensions
Width | 102 mm (4.02 in) |
Depth | 125 mm (4.92 in) |
Ordering Information
Packaging Method | Individual Blister Packs |
Units per Delivery | 1/1 |