80611020498
MS2™ Super Mini Module Half-Tap, Gel Transparent
General Specifications
| Product Number | 80611020498 |
| Product Type | Copper Splice Connector |
| Cable Type | PIC, Pulp, Paper |
Standards
| Flame Retardance | No |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 60 °C (-40 °F to 140 °F ) |
Design
| Composition | Gel-filled |
| Pair Count | 25 |
| Wire Conductor+Insulation diameter max. | 1.65 mm (0.06 in) |
| Connector Type | Half-Tap |
| Conductor | 28 - 22 AWG |
Mechanical Specifications
| Connection | IDC |
| Solid Wire Diameter | 0.32 mm to 0.65 mm (0.01 in to 0.03 in ) |
Dimensions
| Length | 164.5 mm (6.48 in) |
| Height | 9.1 mm (0.36 in) |
| Width | 15 mm (0.59 in) |
Ordering Information
| Units per Delivery | 120/1 |