


A0286921
Anchor Assembly for Standard UMOXS™ Cabinets 1200-pair with 3.5-in conduit
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Pair Count | 1200 |
Ordering Information
Package Contents | UMOXS Anchor Assembly, 1200-pair, 3.5-in conduit |
Shipping Weight | 91 kg |
Units per Delivery | 1/1 |
Product Code | QAW1A12 |
Shipping Height | 640 mm (25.2 in) |
Shipping Width | 300 mm (11.81 in) |