text.skipToContent text.skipToNavigation

Anchor Assembly for Standard UMOXS™ Cabinets

A UMOXS™ Anchor Assembly is required to provide a level platform, and to align the cable ducts for each pad-mounted UMOXS Standard Cabinet.

The anchor assemblies consists of formed metal plates with cable duct holes to accommodate conduits up to 89 mm (3.5 inches). They are equipped with welded mounting studs and anchor rods. Hardware for securing the cabinets is provided with each anchor assembly. Two support anchor bars are supplied with each anchor assembly. These are used as temporary supports to hold the anchor plate in place while the concrete pad is being poured.


Products

Product Number Product Name
A0286922 QAW1A18 Anchor Assembly for 1800-pair Standard UMOXS™ Cabinets with 3.5-in conduit
A0286921 QAW1A12 Anchor Assembly for 1200-pair Standard UMOXS™ Cabinets with 3.5-in conduit
A0286920 QAW1A06 Anchor Assembly for 600-pair Standard UMOXS™ Cabinets with 3.5-in conduit
A0286923 QAW1A30 Anchor Assembly for 3000-pair Standard UMOXS™ Cabinets with 3.5-in conduit
A0316046 Compact UMOXS™ Cabinet, 1800-pair, pad-mount