GMOXS23B
Special Service Guard for UMOXS™ Connectors GMOXS23B UMOXS™, Special Service Guard, Yellow
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Dimensions
| Height | 406 cm |
| Width | 29.2 cm |
| Depth | 25 cm |
| Weight | 5 g |
Ordering Information
| Package Contents | GMOXS23B UMOXS™ Special Service Guard, Yellow, for UMOXS Connectors |
| Units per Delivery | 100/1 |
Accessories designed specifically for the UMOXS™ Cross-Connection System
Integrates seamlessly with existing UMOXS components
Available in red or yellow
Easy identification of special circuits to help prevent accidental contact