 
 
             
             
            A0284035
Standard UMOXS™ Cabinet 600-pair, pole-mount
                General Specifications
        | Product Number | A0284035 | 
| Mounting Type | Pole-mount | 
                Standards
        | RoHS | Free of hazardous substances according to RoHS 2011/65/EU | 
                Environmental Conditions
        | Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) | 
                Design
        | Color | Statuary bronze | 
| Pair Count | 600 | 
                Dimensions
        | Height | 137 cm | 
| Width | 50 cm | 
| Depth | 27 cm | 
                Ordering Information
        | Package Contents | UMOXS Standard Cabinet, 600-pair, pole-mounted | 
| Shipping Weight | 49 kg | 
| Units per Delivery | 1/1 | 
| Product Code | QCCE06BS | 
| Shipping Height | 140 cm | 
| Shipping Width | 53 cm | 
Rugged, weather-protected aluminum cabinet and base
            Withstands harsh environmental conditions
        Multiple mounting options
            Can be pole- or pad-mounted outdoors or wall-mounted for indoor use
        Sealed cabinet bottom
            No pea gravel required
        Individually enclosed cable channels
            Protects binder groups
        Single-sided front access cabinet
            All terminations and equipment easily serviced by a single technician
        Cross-connections, splices and electronics can be housed in the same cabinet
            Multipurpose use for a single cabinet
        Color-coded retainers
            Ease of identification of feeder and distribution pairs
        