


A0284036
Standard UMOXS™ Cabinet 1200-pair, pad-mount
General Specifications
Product Number | A0284036 |
EAN Code | 4056418196084 |
Mounting Type | Pad mount |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Color | Statuary bronze |
Pair Count | 1200 |
Dimensions
Height | 134 cm |
Width | 70 cm |
Depth | 80 cm |
Ordering Information
Product Code | QCCE12AS |
Shipping Height | 1350 cm |
Shipping Width | 740 cm |
Rugged, weather-protected aluminum cabinet and base
Withstands harsh environmental conditions
Multiple mounting options
Can be pole- or pad-mounted outdoors or wall-mounted for indoor use
Sealed cabinet bottom
No pea gravel required
Individually enclosed cable channels
Protects binder groups
Single-sided front access cabinet
All terminations and equipment easily serviced by a single technician
Cross-connections, splices and electronics can be housed in the same cabinet
Multipurpose use for a single cabinet
Color-coded retainers
Ease of identification of feeder and distribution pairs