QKM990A
UMOXS™ Cabinet Expansion Kits Cabinet Body Expansion Kit, converts an 1800-pair cabinet to a 3000-pair cabinet
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Ordering Information
| Product Code | QKM990A |
| Package Contents | UMOXS™ Cabinet Body Expansion Kit to convert the body of an existing 1800-pair cabinet to a 3000-pair cabinet body |
| Shipping Weight | 93 kg |
| Shipping Height | 356 mm (14.02 in) |
| Shipping Width | 1524 mm (60 in) |
| Units per Delivery | 1/1 |