KRE7A
UMOXS™ Cross-Connect System Retainer Feeder (green), flame-retardant with sealant
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Height | 178 mm (7.01 in) |
| Width | 51 mm (2.01 in) |
| Depth | 33 mm (1.3 in) |
Ordering Information
| Package Contents | QRE7A UMOXS™ Retainer, feeder (green), flame-retardant with sealant |
| Shipping Weight | 9 kg |
| Shipping Height | 254 mm (10 in) |
| Shipping Width | 254 mm (10 in) |
| Units per Delivery | 10/1 |
Accessories designed specifically for the UMOXS™ Cross-Connection System
Integrates seamlessly with existing UMOXS components
Unique spring-loaded cover design
Prevents the retainer from being left completely open
Available with a non-conductive re-enterable sealant
Provides complete environmental protection for the feeder and distribution cable terminations
Available in various colors
Allows for standard or special circuit identification