

FTH-NG1-BUU00
Fiber Transition Housings, FTH-NG1 2 SC APC adapters, ground post, repair loop only, hex screw
General Specifications
Product Number | FTH-NG1-BUU00 |
Product Type | NID |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | UL Listed to United States and Canadian safety standards |
Design and Test Criteria | Tested to Telcordia standards |
Design
Fiber Management Configuration | Slack routing guides |
Number of Adapters | 2 |
Design - Adapter
Adapter Type | SC APC |
Dimensions
Height | 30.5 cm |
Width | 21.3 cm |
Weight | 1.1 kg |
Ordering Information
Package Contents | Fiber Transition Housing, FTH-NG1, 2 SC APC adapters, ground post, repair loop only, hex screw |
Shipping Weight | 11.8 kg |
Units per Delivery | 10/1 |
Shipping Height | 50.8 cm |
Shipping Width | 50.8 cm |
Equipped with 1, 2, 6, or 12 SC APC adapters
Allows additional field connections for up to 12 fibers as subscriber demand grows
Slack routing guides for feeder and distribution cables
Provides easy access to excess fiber for maintenance and repairs
Weather-resistant housing design
Fiber and connections protected for long life