


FNI-A4-UUU10-NTC
FNI-A Fiber Network Interface Device Enclosure No telco cover, open top and bottom access for cable TV components, KS Screw
General Specifications
Product Number | FNI-A4-UUU10-NTC |
EAN Code | 4056418176338 |
Product Type | Network Interface Devices (NIDs) |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
UL-Listed | Listed to UL |
Dimensions
Height | 42.4 cm |
Width | 29.7 cm |
Ordering Information
Package Contents | Fiber Network Interface Device Enclosure No telco cover, open top and bottom access for cable TV components, KS Screw |
Units per Delivery | 48/1 |
Compact, modular unit with craft-friendly design
Minimizes installation time with room for future expansion
Hinged protector module and connection compartment covers are provided with locking devices
Secures access to telco equipment
Flame-retardant, impact-resistant engineering-grade thermoplastic and hinged cover with padlock
Maximum product lifetime and security