


FNI-A4-UU200
FNI-A4 NID Housing for RFoG Metal backplate for Radio Frequency over Glass
General Specifications
Product Number | FNI-A4-UU200 |
EAN Code | 4056418175218 |
Product Type | NID |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
UL-Listed | United States and Canadian safety standards |
Dimensions
Height | 42.4 cm |
Width | 29.7 cm |
Ordering Information
Units per Delivery | 48/1 |
Shipping Height | 533 cm |
Shipping Width | 546 cm |