FNI-NG Fiber Network Interface Device Enclosure

The Corning OptiWay® fiber network interface device, NG series is the next generation in all-plastic enclosures specifically designed to house electronic circuits for the growing fiber-to-the-premises (FTTP) and broadband access markets. This state-of-the-art fiber NID is designed to either replace or supplement existing fiber or standard copper NIDs. Suitable for outdoor environments, the OptiWay FNI-NG utilizes a smaller enclosure in keeping with the shrinking size of today’s electronics. The enclosure incorporates a hinged interface for access to OEM electronics. An optional integrated slack storage housing combines economy of space with the trend toward customers’ preference for a sleek appearance on the side of the house. The OptiWay FNI-NG fiber NID accommodates Corning proven OptiTap® drop cable assembly adapter in a more seamless manner than earlier models, greatly reducing installation time and complexity.
Products
Product Number | Product Name | |
---|---|---|
FNI-NG2-UUU10 | FNI-NG-type Fiber NID Empty Enclosure with KS security screw |