text.skipToContent text.skipToNavigation

UNI-3006-63U1

Indoor/Outdoor 6-Line NID  6 IDC Universal Line Modules, TandAction™ Hybrid Universal Station Protectors

Contact Distributor for Lead Time
General Specifications
Product Number UNI-3006-63U1
Product Type Network Interface Devices (NIDs)
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings USDA Rural Development Programs 
UL-Listed Listed to UL 477 and 497
Dimensions
Height 25.1 cm
Width 23.9 cm
Weight 77 kg
Ordering Information
Package Contents 6 IDC Universal Line Modules (ULM), TandAction™ Hybrid IDC Universal Station Protectors (USP™)
Shipping Weight 7.71 kg
Shipping Height 38.1 cm
Shipping Width 45.7 cm
Sealed Universal Line Module with integrated TandAction™ Hybrid or 3-element gas tube Station Protector
Advanced IDC terminations with superior surge protection protect valuable electronics
Instant snap-in line module and one-step telco cover access
Allows quick and easy installation, maintenance and line module expansions
Accepts current industry-standard line modules, protectors and DSL splitters
Universal footprint maximizes return on investment and reduces inventory complexity