


KIT-FSS-SH1
Other Fiber NID Accessories Kit, Splice Housing, stand-alone or mounted inside FNI-A slack storage housing
General Specifications
Product Number | KIT-FSS-SH1 |
Product Type | Network Interface Devices (NIDs) |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Height | 12.7 cm |
Width | 22.4 cm |
Ordering Information
Package Contents | Kit, Splice Housing, for stand-alone use or can be mounted inside slack storage housing of FNI-A fiber NIDs |
Units per Delivery | 24/1 |
Shipping Height | 40.6 cm |
Shipping Width | 32.5 cm |