A0286922
Anchor Assembly for Standard UMOXS™ Cabinets 1800-pair with 3.5-in conduit
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Pair Count | 1800 |
Ordering Information
| Package Contents | UMOXS Anchor Assemly, 1800-pair, 3.5-in conduit |
| Shipping Weight | 10 kg |
| Units per Delivery | 1/1 |
| Product Code | QAW1A18 |
| Shipping Height | 890 mm (35.04 in) |
| Shipping Width | 300 mm (11.81 in) |