A0286923
Anchor Assembly for Standard UMOXS™ Cabinets 3000-pair with 3.5-in conduit
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Pair Count | 3000 |
Ordering Information
| Package Contents | UMOXS Anchor Assembly, 3000-pair, 3.5-in conduit |
| Shipping Weight | 127 kg |
| Units per Delivery | 1/1 |
| Product Code | QAW1A30 |
| Shipping Height | 1420 mm (55.91 in) |
| Shipping Width | 300 mm (11.81 in) |