



A0316046
Anchor Assembly for Standard UMOXS™ Cabinets 1800-pair, pad-mount
General Specifications
Product Number | A0316046 |
Mounting Type | Pad-mount |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Pair Count | 1800 |
Ordering Information
Package Contents | Compact UMOXS™ Cabinet, 1800-pair, pad-mount |
Units per Delivery | 1/1 |
Shipping Height | 1620 mm (63.78 in) |
Shipping Width | 800 mm (31.5 in) |