

A0277891
Mounting Columns for Standard Cabinets 600-pair equipped with distribution rings
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Pair Count | 600 |
Dimensions
Height | 87 cm |
Width | 31 cm |
Depth | 18 cm |
Weight | 9100 g |
Ordering Information
Package Contents | QCME3A Mounting Column, 600-pair equipped with distribution rings |
Shipping Weight | 91 kg |
Units per Delivery | 1/1 |
Product Code | QCME3A |
Shipping Height | 87 cm |
Shipping Width | 31 cm |
Rugged, weather-protected aluminum cabinet and base
Withstands harsh environmental conditions
Various pair-count capacity
Simplifies pair-count expansion for existing installations
Individually enclosed cable channels with hinged mounting trays
Supports retainers and protects and controls binder groups
Equipped with choice of spool holder or distribution rings
Facilitates wire management
Jumper retainer rings along the side of each column
Eases control of the vertical routing of cross-connect wires