A0270172
Special Service Guard for UMOXS™ Connectors GMOXS23A UMOXS™, Special Service Guard, Red
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Dimensions
| Height | 406 cm |
| Width | 29.2 cm |
| Depth | 25 cm |
| Weight | 500 g |
Ordering Information
| Package Contents | GMOXS23A UMOXS™ Special Service Guard, Red, for UMOXS Connectors |
| Units per Delivery | 100/1 |
Accessories designed specifically for the UMOXS™ Cross-Connection System
Integrates seamlessly with existing UMOXS components
Available in red or yellow
Easy identification of special circuits to help prevent accidental contact