



A0284041
Standard UMOXS™ Cabinet 1800-pair, pole-mount
General Specifications
Product Number | A0284041 |
Mounting Type | Pole-mount |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Color | Statuary bronze |
Pair Count | 1800 |
Dimensions
Height | 170 cm |
Width | 78 cm |
Depth | 27 cm |
Ordering Information
Product Code | QCCE18BS |
Shipping Height | 1730 cm |
Shipping Width | 810 cm |
Rugged, weather-protected aluminum cabinet and base
Withstands harsh environmental conditions
Multiple mounting options
Can be pole- or pad-mounted outdoors or wall-mounted for indoor use
Sealed cabinet bottom
No pea gravel required
Individually enclosed cable channels
Protects binder groups
Single-sided front access cabinet
All terminations and equipment easily serviced by a single technician
Cross-connections, splices and electronics can be housed in the same cabinet
Multipurpose use for a single cabinet
Color-coded retainers
Ease of identification of feeder and distribution pairs