KMB002A
UMOXS™ Cabinet Expansion Kits Cabinet Body Expansion Kit, for converting a 3000-pair cabinet body to a 4200-pair cabinet body
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Ordering Information
| Product Code | KMB002A |
| Package Contents | UMOXS™ Cabinet Body Expansion Kit to convert the body of an existing 3000-pair cabinet to a 4200-pair cabinet body |
| Shipping Weight | 114 kg |
| Shipping Height | 483 mm (19.02 in) |
| Shipping Width | 2032 mm (80 in) |
| Units per Delivery | 1/1 |