KMB003A
UMOXS™ Cabinet Expansion Kits Symmetric Base Expansion Kit, converts a 3000-pair cabinet body to a 4200-pair cabinet body
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Ordering Information
| Package Contents | UMOXS™ Cabinet Symmetric Base Expansion Kit to convert the base of an existing 3000-pair cabinet to accommodate a 4200-pair cabinet body |
| Shipping Weight | 5 kg |
| Units per Delivery | 1/1 |
| Product Code | KMB003A |
| Shipping Height | 229 mm (9.02 in) |
| Shipping Width | 330 mm (12.99 in) |