KMB004A
UMOXS™ Cabinet Expansion Kits Asymmetric Base Expansion Kit, converts a 3000-pair cabinet base to accommodate a 4200-pair cabinet body
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Ordering Information
| Package Contents | UMOXS™ Cabinet Asymmetric Base Expansion Kit to convert the base of an existing 3000-pair cabinet to accommodate a 4200-pair cabinet |
| Shipping Weight | 9 kg |
| Units per Delivery | 1/1 |
| Product Code | KMB004A |
| Shipping Height | 229 mm (9.02 in) |
| Shipping Width | 2032 mm (80 in) |