

KRE5A
UMOXS™ Cross-Connect System Retainer Miscellaneous (gray) with sealant
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Height | 178 mm (7.01 in) |
Width | 51 mm (2.01 in) |
Depth | 33 mm (1.3 in) |
Ordering Information
Package Contents | KRE 5A UMOXS™ Retainer, miscellaneous (gray) with sealant |
Shipping Weight | 9 kg |
Units per Delivery | 10/1 |
Shipping Height | 254 mm (10 in) |
Shipping Width | 254 mm (10 in) |
Accessories designed specifically for the UMOXS™ Cross-Connection System
Integrates seamlessly with existing UMOXS components
Unique spring-loaded cover design
Prevents the retainer from being left completely open
Available with a non-conductive re-enterable sealant
Provides complete environmental protection for the feeder and distribution cable terminations
Available in various colors
Allows for standard or special circuit identification