EDGE™ Rapid Connect Outdoor Transport Trunk
MTP Trunks, Harnesses, and Jumpers are part of a fiber optic tip-to-tip solution for Data Centers, Storage Area Networks(SANs), some Carrier applications or any other scenario utilizing an MTP-based fiber optic cabling system. These products are high-density preterminated optical cabling solutions that simplify installation and improve performance in the environment. Corning® ClearCurve® bend-optimized optical fiber is the core element ensuring reliability when designing custom-engineered components thanks to its significant reduction in macrobend loss even in the most challenging bend scenarios. Corning factory-terminated MTP Trunks, Harnesses, and Jumpers provide improved system performance, ensure component compatibility, and yield consistent high quality.
Products
| Product Number | Product Name | |
|---|---|---|
| YF7F7CEGQ4A2A2Z100F | EDGE™ Rapid Connect Outdoor Transport Trunk, 864F, 24F Fast-Track MTP to 24F Fast-Track MTP, Outdoor RocketRibbon Cable (Gel-Free), Single-mode, SMF-28 ULTRA, Water resistant grip on both ends, 100 feet | |
| YF7F7H2GQ4A1A1Z100F | EDGE™ Rapid Connect Outdoor Transport Trunk 1728F, 24F Fast-Track MTP to 24F Fast-Track MTP, Outdoor RocketRibbon Cable (Gel-Free), Single-mode, SMF-28 ULTRA, Water resistant grip on both ends, 100 feet | |
| YF7F7Y5GQ4A1A1Z100F | EDGE™ Rapid Connect Outdoor Transport Trunk 3456F, 24F Fast-Track MTP to 24F Fast-Track MTP, Outdoor RocketRibbon Cable (Gel-Free), Single-mode, SMF-28 ULTRA, Water resistant grip on both ends, 100 feet | |
| Y9090E4GQ4A7A7B100F | EDGE™ Rapid Connect Outdoor Transport Trunk 144F, 12F MTP to 12F MTP, Outdoor Rocket Ribbon cable, Single-mode, SMF-28 Ultra, Water resistant grip on both ends, 100 feet |