EDGE™ Rapid Connect Indoor Breakout Trunk - MTP to MTP
Fiber Count
Products
| Product Number | Product Name | |
|---|---|---|
| AA99096GSTHBB100F | EDGE Rapid Connect Indoor Breakout Trunk, 96F, 24F MTP connector (Non-Pinned) to 12F MTP connector (Non-pinned) , OS2 Single-mode Ultra, Indoor Plenum cable, 48-inch 24F MTP leg length, 36-inch 12F MTP leg length, Type B polarity, Pulling grip on 24F MTP end and protective covering on the 12F MTP/ End | |
| AA990AKGPNHBB100F | EDGE™ Rapid Connect Indoor Breakout Trunk - MTP to MTP, 432F, 24F MTP (Non-Pinned) to 12F MTP (Non-pinned), Single-Mode Ultra (OS2), Indoor Plenum, 48-inch 24F MTP leg length, 36-inch 12F MTP leg length, Type B polarity, Pulling grip on 24F MTP end and protective covering on the 12F MTP End, 100 feet | |
| AA990AZGPNHBB100F | EDGE™ Rapid Connect Indoor Breakout Trunk, 576F, 24F MTP (Non-Pinned) to 12F MTP (Non-pinned), Single-Mode Ultra (OS2), Indoor Plenum, 48-inch 24F MTP leg length, 36-inch 12F MTP leg length, Type B polarity, Pulling grip on 24F MTP end and protective covering on the 12F MTP End, 100 feet | |
| AA990CEGQJGBB100F | EDGE Rapid Connect Indoor Breakout Trunk, 864F, 24F MTP connector (Non-Pinned) to 12F MTP connector (Non-Pinned), OS2 Single-mode Ultra, UltraRibbon Riser Non-Armor Indoor cable, 52-inch 24F MTP leg length, 36-inch 12F MTP leg length, A Polarity – 12F MTPs no ribbon flip, Grip on 24F MTP end, 100 feet | |
| AA990E4GSTHBB100F | EDGE Rapid Connect Indoor Breakout Trunk, 144F, 24F MTP connector (Non-Pinned) to 12F MTP connector (Non-pinned) , OS2 Single-mode Ultra, Indoor Plenum cable, 48-inch 24F MTP leg length, 36-inch 12F MTP leg length, Type B polarity, Pulling grip on 24F MTP end and protective covering on the 12F MTP/ End | |
| AA990K2GSTHBB100F | EDGE Rapid Connect Indoor Breakout Trunk, 192F, 24F MTP connector (Non-Pinned) to 12F MTP connector (Non-pinned) , OS2 Single-mode Ultra, Indoor Plenum cable, 48-inch 24F MTP leg length, 36-inch 12F MTP leg length, Type B polarity, Pulling grip on 24F MTP end and protective covering on the 12F MTP/ End | |
| AA9E796GSTHBB100F | EDGE™ Rapid Connect Indoor Breakout Trunk - MTP to MTP, 96F, 24F MTP to 8F MTP Hybrid Trunk Cable, Plenum, indoor, Single-mode (OS2) Ultra, Pulling grip on one end, 100 feet | |
| AA9E7AEGSTHBB100F | EDGE™ Rapid Connect Indoor Breakout Trunk - MTP to MTP, 384F, 24F MTP to 8F MTP Hybrid Trunk Cable, Plenum, indoor, Single-mode (OS2) Ultra, Pulling grip on one end, 100 feet | |
| AA9E7E4GSTHBB100F | EDGE™ Rapid Connect Indoor Breakout Trunk - MTP to MTP, 144F, 24F MTP to 8F MTP Hybrid Trunk Cable, Plenum, indoor, Single-mode (OS2) Ultra, Pulling grip on one end, 100 feet | |
| AA9E7K2GSTHBB100F | EDGE™ Rapid Connect Indoor Breakout Trunk - MTP to MTP, 192F, 24F MTP to 8F MTP Hybrid Trunk Cable, Plenum, indoor, Single-mode (OS2) Ultra, Pulling grip on one end, 100 feet | |
| AA9E7U8GSTHBB100F | EDGE™ Rapid Connect Indoor Breakout Trunk - MTP to MTP, 288F, 24F MTP to 8F MTP Hybrid Trunk Cable, Plenum, indoor, Single-mode (OS2) Ultra, Pulling grip on one end, 100 feet | |
| AA990U8GSTHBB100F | EDGE Rapid Connect Indoor Breakout Trunk, 288F, 24F MTP connector (Non-Pinned) to 12F MTP connector (Non-Pinned), Indoor Plenum cable, Single-mode (OS2) Ultra, 52 leg length 24F MTP, 36-inch 12F MTP leg length, B Polarity – 12F MTPs with ribbon flip, Pulling grip on 24F MTP end, 100 feet |