ITMU-12-0569T-040F
Plug & Play™ Universal Integrated Trunk Module 12 F, Shuttered LC to MTP® (non-pinned), 50 µm multimode (OM3), 40 ft
General Specifications
| Product Number | ITMU-12-0569T-040F |
| Product Type | Panels and Modules |
| Fiber Category | 50 µm MM (OM3) |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 12 |
| Adapter Type Back | MTP® (non-pinned) |
| Adapter Color Back | Aqua |
| Adapter Color Front | Aqua |
| Adapter Type Front | Shuttered LC |
| Housing Type | Universal Integrated Module |
Cable Design
| Polarity | Universal |
Optical Specification - Hardware
| Insertion Loss | 0.75 dB |
| Fiber Category | 50 µm MM (OM3) |
Shuttered modules
Create one-hand operation while eliminating need to keep up with dust caps
Internal strain-relief bracket and boot
Strain-relief and bend-radius protection
Trunk and module integration eliminates an MTP connector pair
Decrease in channel insertion loss