Plug & Play™ Universal Integrated Trunk Module
Plug & Play™ Integrated Trunk Modules (ITMs) combine the features of the Plug & Play modules and a 12-fiber trunk provide the interface between the MTP® Connectors on the trunk and the LC or SC duplex jumpers that will then connect directly into the electronics. The LC duplex adapters feature hinged VFL-compatible shutters that move up and out of the way when the connector is inserted. Specially designed indents in the shutters ensure that the end faces of the connectors are never touched. These shutters replace the standard dust caps that typically once removed are never replaced, allowing the interior end faces to become dirty and possibly damaged.
The ITM provides a quick and convenient method for deploying and/or redeploying optical connectivity. It is ideal for deployment in ZDAs, from the ZDA to equipment cabinet(s). They are compatible with the following housings: PCH-M3-ITM, CPP-ITM-PNL and PCH-04U.
Products
| Product Number | Product Name | |
|---|---|---|
| ITMU-12-0569T-040F | Plug & Play™ Universal Integrated Trunk Module, 12 F, Shuttered LC to MTP® (non-pinned), 50 µm multimode (OM3), 40 ft | |
| ITMU-12-0569T-080F | Plug & Play™ Universal Integrated Trunk Module, 12 F, Shuttered LC to MTP® (non-pinned), 50 µm multimode (OM3), 80 ft | |
| ITMU-12-0570T-040F | Plug & Play™ Universal Integrated Trunk Module, 12 F, Shuttered LC to MTP® (pinned), 50 µm multimode (OM3), 40 ft |