text.skipToContent text.skipToNavigation

TKT-CLEAN-SFC

Fiber Optic Cleaning Toolkit  Single-fiber and Duplex connectors

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number TKT-CLEAN-SFC
Product Type Accessories
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Dimensions
Height 22.86 cm
Width 31.75 cm
Depth 1524 cm
Weight 16 kg
Ordering Information
Packaging Method Individual Pack
Package Contents Cleaning fluid, cleaning wipes, 1.25 mm cleaning sticks, 2.5 mm cleaning sticks, carrying case
Units per Delivery 1/1
Solvents are non-hazardous and ozone-safe
Shippable by air
Contains product for "
and "
Cleaners for "
clean dissipate static