



RPX-UNIV-DEADEND-1
Fiber Accessories Universal RPX® Cable Mechanical Wedge Deadend Clamp, 12 in bail, box of 20
General Specifications
Product Number | RPX-UNIV-DEADEND-1 |
Product Type | Accessories |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Length | 60 cm |
Height | 16.5 cm |
Width | 11.5 cm |
Ordering Information
Shipping Weight | 8.5 kg |
Units per Delivery | 20/1 |
Fast and reliable installation
Easy, quick, and safe dead-ending of RPX® cable
Universal fit
Profile of clamp designed to handle all RPX Ribbon and RPX Long Span Ribbon cable sizes