TKT-RIBBONIZE-1X
Fiber Accessories Ribbonizing Toolkit, 1 Kit
General Specifications
| Product Number | TKT-RIBBONIZE-1X |
| Product Type | Connector Tools and Toolkits |
| Corning Logo | Yes |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Optical Specifications - Connector
| Insertion Loss, Typical | 0.4 dB |
Ordering Information
| Package Contents | Disposable Ribbonizer Assembly, 12F, White (1 pack of 50 pieces), Ribbonizing 250 µm fiber SRP (1), Loctite 4861 Instant Adhesive-20g (1), Ziplock Poly Bag 10mm x 12mm x 2mm |
| Units per Delivery | 1/1 |