
02-057298-001
Fiber Optic Cleaning Accessories MDC Push-Style Port Cleaner
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Height | 24 mm (0.94 in) |
Width | 44 mm (1.73 in) |
Depth | 2405 mm (94.68 in) |
Ordering Information
Shipping Weight | 58 g |