200FM
Fiber Optic Connector Accessories Fiber Optic Microscope, 200x
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -18 °C to 50 °C (-0.4 °F to 122 °F ) |
Temperature Range, Storage | -40 °C to 60 °C (-40 °F to 140 °F ) |
Ordering Information
Package Contents | Microscope, batteries, universal 2.5 mm adapters, manual, case |
Units per Delivery | 1/1 |