

1506168-01
Polishing Film 4 in, bulk pack, brown
通用规范
产品编码 | 1506168-01 |
Product Type | Accessories |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Polishing Film Specifications
Polisher Size | 4 |
Film Type | Uncoated Flock Film |
Polishing Film Color | Brown |
Ordering Information
Packaging | Bulk Pack |
Package Contents | 50 sheets; brown |
Packaging Method | Cardboard box |
Units per Delivery | 50/1 |
Broad range of film types
Variety of applications
Large particle films
Epoxy removal
Fine particle films
Mirror-like finishes