Polishing Film

Corning provides a broad range of polishing film sizes and types to meet the performance and polish requirements for all fiber optic connector end faces. Designed for cable assembly houses, field-installable connectors and tool kits, these polishing films have tiny abrasive particles deposited onto polyester material to provide the high-precision grinding and finishing operations necessary to create high-quality optical interfaces.
Polisher Size
4
Film Type
Products
Product Number | Product Name | |
---|---|---|
1506125-01 | Polishing Film, Uncoated Flock, 5 in, bulk pack, brown | |
1506152-01 | Polishing Film, Flat, 4 in, White Fused Alumina, bulk pack, 2 µm, green | |
1506153-01 | Polishing Film, Flat, 4 in, White Fused Alumina, bulk pack, 3 µm, yellow | |
1506154-01 | Polishing Film, Flat, 4 in, White Fused Alumina, bulk pack, 5 µm, natural | |
1506155-01 | Polishing Film, Flat, 4 in, White Fused Alumina, bulk pack, 9 µm, blue | |
1506156-01 | Polishing Film, Flat, 4 in, White Fused Alumina, bulk pack, 30 µm, purple | |
1506157-01 | Polishing Film, Flat, 4 in, White Fused Alumina, bulk pack, 12 µm, scarlet | |
1506158-01 | Polishing Film, Flat, 4 in, White Fused Alumina, bulk pack, 16 µm, orange | |
1506159-01 | Polishing Film, Flat, 4 in, White Fused Alumina, bulk pack, 20 µm, natural | |
1506160-01 | Polishing Film, Flat, 4 in, White Fused Alumina, bulk pack, 40 µm, natural | |
1506162-01 | Polishing Film, Flat, 4 in, Cerium Oxide, bulk pack, 0.5 µm, natural | |
1506163-01 | Polishing Film, Flat, 4 in, Cerium Oxide, bulk pack, 1 µm, natural | |
1506167-01 | Polishing Film, Flat, 4 in, Calcined White Alumina, bulk pack, 1 µm, blue | |
1506169-01 | Polishing Film, Coated Flock, 4 in, Cerium Oxide, bulk pack, 0.5 µm, natural | |
1506170-01 | Polishing Film, Coated Flock, 4 in, Crystalized White Alumina, bulk pack, 1 µm, natural | |
1506171-01 | Polishing Film, Coated Flock, 4 in, White Fused Alumina, bulk pack, 2 µm, natural | |
1506172-01 | Polishing Film, Coated Flock, 4 in, White Fused Alumina, bulk pack, 5 µm, natural | |
1506173-01 | Polishing Film, Coated Flock, 4 in, White Fused Alumina, bulk pack, 16 µm, natural | |
1506174-01 | Polishing Film, Coated Flock, 4 in, Silicon Carbide, bulk pack, 0.1 µm, natural | |
1506175-01 | Polishing Film, Coated Flock, 4 in, Silicon Carbide, bulk pack, 3 µm, natural | |
1506176-01 | Polishing Film, Coated Flock, 4 in, Silicon Carbide, bulk pack, 9 µm, natural | |
1506177-01 | Polishing Film, Flat, 4 in, Ferrous Oxide, bulk pack, 0.3 µm, natural |