Polishing Film

Corning provides a broad range of polishing film sizes and types to meet the performance and polish requirements for all fiber optic connector end faces. Designed for cable assembly houses, field-installable connectors and tool kits, these polishing films have tiny abrasive particles deposited onto polyester material to provide the high-precision grinding and finishing operations necessary to create high-quality optical interfaces.
Polisher Size
6
Film Type
Coated Flock
Products
Product Number | Product Name | |
---|---|---|
1506219-01 | Polishing Film, Coated Flock, 6x6 in, Cerium Oxide, bulk pack, 0.5 µm, natural | |
1506220-01 | Polishing Film, Coated Flock, 6x6 in, Crystalized White Alumina, bulk pack, 1 µm, natural | |
1506221-01 | Polishing Film, Coated Flock, 6x6 in, White Fused Alumina, bulk pack, 2 µm, natural | |
1506222-01 | Polishing Film, Coated Flock, 6x6 in, White Fused Alumina, bulk pack, 5 µm, natural | |
1506223-01 | Polishing Film, Coated Flock, 6x6 in, White Fused Alumina, bulk pack, 16 µm, natural | |
1506224-01 | Polishing Film, Coated Flock, 6x6 in, Silicon Carbide, bulk pack, 1 µm, natural | |
1506225-01 | Polishing Film, Coated Flock, 6x6 in, Silicon Carbide, bulk pack, 3 µm, natural | |
1506226-01 | Polishing Film, Coated Flock, 6x6 in, Silicon Carbide, bulk pack, 9 µm, natural |