text.skipToContent text.skipToNavigation

Corning provides a broad range of polishing film sizes and types to meet the performance and polish requirements for all fiber optic connector end faces. Designed for cable assembly houses, field-installable connectors and tool kits, these polishing films have tiny abrasive particles deposited onto polyester material to provide the high-precision grinding and finishing operations necessary to create high-quality optical interfaces.


Products

Product Number Product Name
1506178-01 Polishing Film, Flat, 6x6 in, Diamond, bulk pack, 2 µm, natural
1506180-01 Polishing Film, Flat, 6x6 in, Diamond, bulk pack, 0.5 µm, natural
1506181-01 Polishing Film, Flat, 6x6 in, Diamond, bulk pack, 1 µm, lavender
1506183-01 Polishing Film, Flat, 6x6 in, Diamond, bulk pack, 2 µm, natural
1506184-01 Polishing Film, Flat, 6x6 in, Diamond, bulk pack, 3 µm, pink
1506185-01 Polishing Film, Flat, 6x6 in, Diamond, bulk pack, 5 µm, brown
1506186-01 Polishing Film, Flat, 6x6 in, Diamond, bulk pack, 9 µm, blue
1506188-01 Polishing Film, Flat, 6x6 in, Diamond, bulk pack, 30 µm, green
1506189-01 Polishing Film, Flat, 6x6 in, Silicon Carbide, bulk pack, 0.5 µm, natural
1506190-01 Polishing Film, Flat, 6x6 in, Silicon Carbide, bulk pack, 1 µm, natural
1506191-01 Polishing Film, Flat, 6x6 in, Silicon Carbide, bulk pack, 2 µm, natural
1506193-01 Polishing Film, Flat, 6x6 in, Silicon Carbide, bulk pack, 5 µm, yellow
1506194-01 Polishing Film, Flat, 6x6 in, Silicon Carbide, bulk pack, 9 µm, blue
1506195-01 Polishing Film, Flat, 6x6 in, Silicon Carbide, bulk pack, 30 µm, natural
1506197-01 Polishing Film, Flat, 6x6 in, Silicon Carbide, bulk pack, 16 µm, lavender
1506198-01 Polishing Film, Flat, 6x6 in, Silicon Carbide, bulk pack, 20 µm, wine red
1506199-01 Polishing Film, Flat, 6x6 in, Silicon Carbide, bulk pack, 40 µm, natural
1506200-01 Polishing Film, Flat, 6x6 in, White Fused Alumina, bulk pack, 0.5 µm, natural
1506201-01 Polishing Film, Flat, 6x6 in, White Fused Alumina, bulk pack, 1 µm, light rose
1506202-01 Polishing Film, Flat, 6x6 in, White Fused Alumina, bulk pack, 2 µm, green
1506203-01 Polishing Film, Flat, 6x6 in, White Fused Alumina, bulk pack, 3 µm, yellow
1506204-01 Polishing Film, Flat, 6x6 in, White Fused Alumina, bulk pack, 5 µm, natural
1506205-01 Polishing Film, Flat, 6x6 in, White Fused Alumina, bulk pack, 9 µm, blue
1506206-01 Polishing Film, Flat, 6x6 in, White Fused Alumina, bulk pack, 30 µm, violet
1506207-01 Polishing Film, Flat, 6x6 in, White Fused Alumina, bulk pack, 2 µm, scarlet
1506208-01 Polishing Film, Flat, 6x6 in, White Fused Alumina, bulk pack, 16 µm, orange
1506209-01 Polishing Film, Flat, 6x6 in, White Fused Alumina, bulk pack, 20 µm, natural
1506210-01 Polishing Film, Flat, 6x6 in, White Fused Alumina, bulk pack, 40 µm, natural
1506212-01 Polishing Film, Flat, 6x6 in, Calcined Cerium Oxide, bulk pack, 0.5 µm, natural
1506213-01 Polishing Film, Flat, 6x6 in, Calcined Cerium Oxide, bulk pack, 1 µm, natural
1506217-01 Polishing Film, Flat, 6x6 in, Calcined White Alumina, bulk pack, 1 µm, blue
1506218-01 Polishing Film, Uncoated Flock, 6x6 in, bulk pack, brown
1506227-01 Polishing Film, Flat, 6x6 in, Ferrous Oxide, bulk pack, 3 µm, natural